|
| |
Product |
|
|
The product 'OQT150-R101-2EP-IO-L' is now added to your watch list.
The product 'OQT150-R101-2EP-IO-L' is already on your watch list.
|
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa |
|
|
|
The product 'OQT150-R100-2EP-IO-V31-L' is now added to your watch list.
The product 'OQT150-R100-2EP-IO-V31-L' is already on your watch list.
|
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa |
|
|
|
The product 'OQT400-R200-2EP-IO-V1' is now added to your watch list.
The product 'OQT400-R200-2EP-IO-V1' is already on your watch list.
|
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa |
|
|
|
The product 'OQT150-R100-2EP-IO' is now added to your watch list.
The product 'OQT150-R100-2EP-IO' is already on your watch list.
|
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa |
|
|
|
The product 'OQT150-R100-2EP-IO-L' is now added to your watch list.
The product 'OQT150-R100-2EP-IO-L' is already on your watch list.
|
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa |
|
|
|
The product 'OQT120-R103-2EP-IO' is now added to your watch list.
The product 'OQT120-R103-2EP-IO' is already on your watch list.
|
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa |
|
|
|
The product 'OQT120-R103-2EP-IO-0,3M-V1' is now added to your watch list.
The product 'OQT120-R103-2EP-IO-0,3M-V1' is already on your watch list.
|
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa |
|
|
|
The product 'OQT120-R103-2EP-IO-0,3M-V1-L' is now added to your watch list.
The product 'OQT120-R103-2EP-IO-0,3M-V1-L' is already on your watch list.
|
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa |
|
|
|
The product 'OQT120-R103-2EP-IO-0,3M-V31' is now added to your watch list.
The product 'OQT120-R103-2EP-IO-0,3M-V31' is already on your watch list.
|
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa |
|
|
|
The product 'OQT120-R103-2EP-IO-0,3M-V31-L' is now added to your watch list.
The product 'OQT120-R103-2EP-IO-0,3M-V31-L' is already on your watch list.
|
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa |
|
|
| |